--%>
R-2000iC/210WE
Payload:
210 Kg.
Reach:
2450 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
210
R-2000iC_210WE product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
1180
Applications
Reach [mm]
2450
Motion Range
[°]
J1
330
J2
141
J3
318
J4
720
J5
250
Videos
J6
720
Maximum Speed [°/s]
J1
95
J2
85
J3
95
J4
120
J5
120
J6
190
Mounting Method
Floor