--%>
LR Mate 200iD/14L
Payload:
14 Kg.
Reach:
911 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
14
LR Mate 200iD_14L product information
Repeatability[mm]
0.01
Mechanical Weight [kg]
27
Applications
Reach [mm]
911
Motion Range
[°]
J1
340
J2
245
J3
430
J4
380
J5
250
Videos
J6
720
Maximum Speed [°/s]
J1
120
J2
61
J3
58
J4
400
J5
240
J6
400
Mounting Method
Floor, angle, upside-down