--%>
ER-4iA
Payload:
4 Kg.
Reach:
550 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
4
ER-4iA product information
Repeatability[mm]
0.01
Mechanical Weight [kg]
20
Applications
Reach [mm]
550
Motion Range
[°]
J1
340
J2
230
J3
402
J4
380
J5
240
Videos
J6
720
Maximum Speed [°/s]
J1
460
J2
360
J3
520
J4
560
J5
560
J6
900
Mounting Method
Floor, angle, upside-down