--%>
M-20iA
Payload:
20 Kg.
Reach:
1811 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
20
M-20iA Product Information
Repeatability[mm]
0.08
Mechanical Weight [kg]
250
Applications
Reach [mm]
1811
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Part Transfer
Motion Range
[°]
J1
370
J2
260
J3
458
J4
400
J5
360
Videos
J6
900
M-20iA Palletizing Cases in Multiple Patterns - TecAutomation
M-2000iA Car Body Transfer and M-20iA Seam Sealer Application
M-20iA and LR Mate 200iC Mold Machine Tending and Part Testing
M-20iA Mori Seiki Machine Tending
M-10iA or M-20iA, ACE Model LT10D Machine Tender MP4 HD 720p 60
M-20iA Bin Picking Plastic Bottles Using 3D Area Sensor
Maximum Speed [°/s]
J1
195
J2
175
J3
180
J4
360
J5
360
J6
550
Mounting Method
Floor, Angle, Wall, Ceiling