--%>
ARC Mate 120iC
Payload:
20 Kg.
Reach:
1811 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
20
iRVision TorchMate
Repeatability[mm]
0.08
Mechanical Weight [kg]
250
Applications
Reach [mm]
1811
Arc Welding
Motion Range
[°]
J1
370
J2
260
J3
458
J4
400
J5
380
Videos
J6
900
Intelligent Arc and Spot Welding of a Tool Box (Demonstration)
ARC Mate 120iC welds go kart frame
Maximum Speed [°/s]
J1
195
J2
175
J3
180
J4
360
J5
360
J6
550
Mounting Method
Floor, Angle, Wall, Ceiling