--%>
M-710iC/50
Payload:
50 Kg.
Reach:
2050 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
50
Repeatability[mm]
0.03
Mechanical Weight [kg]
560
Applications
Reach [mm]
2050
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
360
J2
225
J3
440
J4
720
J5
250
Videos
J6
720
M-710iB Palletizing Cases - ESS Technology, Inc.
M-710iC Bar Code Reading and Mixed Box Palletizing
M-710iC Stair Rail Milling - KMT Robotic Solutions
M-710iC Machine Tool ROBODRILL Toploader
M-710iC Palletizing and Shrink Wrapping Boxes and Bags - TopTier
LR Mate 200iC and R-2000iB Grinding Parts and M-710iC Washing Parts
Maximum Speed [°/s]
J1
175
J2
175
J3
175
J4
250
J5
250
J6
355
Mounting Method
Floor, Angle, Wall, Ceiling