--%>
M-710iC/50S
Payload:
50 Kg.
Reach:
1359 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
50
M-710iC_50S product information
Repeatability[mm]
0.04
Mechanical Weight [kg]
545
Applications
Reach [mm]
1359
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Part Transfer
Motion Range
[°]
J1
370
J2
169
J3
376
J4
720
J5
250
Videos
J6
720
Maximum Speed [°/s]
J1
175
J2
175
J3
175
J4
250
J5
250
J6
355
Mounting Method
Floor, Angle, Wall, Ceiling