--%>
M-710iC/20L
Payload:
20 Kg.
Reach:
3110 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
20
M-710iC_20L ARC
M-710iA_20L MH
M-710iC_20L product information
Repeatability[mm]
0.06
Mechanical Weight [kg]
540
Applications
Reach [mm]
3110
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Arc Welding
Dispensing
Part Transfer
Motion Range
[°]
J1
360
J2
225
J3
432
J4
400
J5
280
Videos
J6
900
Rail Mounted M-710iC Machine Tool Load - Ellison Technologies
AGT Robotics SLT Self-Learning Technology with FANUC M-710iC/20L Paint Robot for Ceiling Tiles
M-710iC/20L - sealing demonstration
Robotic Plasma Cutting System for Metal Pipe with Automatic Load/Unload – ARC Specialties
M-710iC Bucket Handling and Transfer System - StrongPoint Automation
Maximum Speed [°/s]
J1
175
J2
175
J3
180
J4
350
J5
360
J6
600
Mounting Method
Floor, Angle, Wall, Ceiling