--%>
M-410iB/140H
Payload:
140 Kg.
Reach:
2850 mm.
Axes:
5
Controlled Axes
5
Product Information
MaxLoad Capacity At Wrist [kg]
140
M-410iB_140H product information
Repeatability[mm]
0.20
Mechanical Weight [kg]
1200
Applications
Reach [mm]
2850
Motion Range
[°]
J1
360
J2
155
J3
112
J4
20
J5
720
Videos
J6
-
M-410iB/140H High Speed Palletizinig with Vision
M-410iB Palletizing Pails and Cases
M-410iB Stacking and Palletizing Sheets of Plastic - Burton Industries
M-410iB Palletizing and Depalletizing Boxes and Bags
M-410iB Palletizing and Depalletizing Boxes and Bags
R-2000iB and M-410iB Layer Forming and Palletizing Boxes - Premier Tech
Maximum Speed [°/s]
J1
140
J2
115
J3
135
J4
135
J5
420
J6
-
Mounting Method
Floor