--%>
M-410iB/450
Payload:
450 Kg.
Reach:
3130 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
450
Repeatability[mm]
0.50
Mechanical Weight [kg]
2430
Applications
Reach [mm]
3130
Palletizing
Part Transfer
Motion Range
[°]
J1
360
J2
145
J3
135
J4
540
J5
-
Videos
J6
-
M-410iB Palletizing Boxes of Sugar
M-410iB Palletizing Pails and Cases
M-410iB Palletizing Presentation Boards - Brenton Engineering
M-410iB Palletizing Boxes - General Electric
M-410iB Stacking and Palletizing Sheets of Plastic - Burton Industries
M-410iB Palletizing Machined Parts
Maximum Speed [°/s]
J1
70
J2
70
J3
70
J4
180
J5
-
J6
-
Mounting Method
Floor