--%>
R-1000iA/80F
Payload:
80 Kg.
Reach:
2230 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
80
R-1000iA_80F product information
Repeatability[mm]
0.03
Mechanical Weight [kg]
620
Applications
Reach [mm]
2230
Assembly
Machining/Loading
Material Removal
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
360
J2
245
J3
360
J4
720
J5
250
Videos
J6
720
Intelligent Arc and Spot Welding of a Tool Box (Demonstration)
R-1000iA/80F, ARC Mate 100iC and M-710iC/70 Welding Car Door Demonstration
R-1000iA Door Handle Polishing - Acme Manufacturing
R-1000iA Bin Picking Metal Parts
R-1000iA and ARC Mate 100iC Flexible Welding
R-1000iA Spot Welding with Gakushu Demonstration
Maximum Speed [°/s]
J1
170
J2
140
J3
160
J4
230
J5
230
J6
350
Mounting Method
Floor, Ceiling, Shelf