--%>
R-2000iB/100H
Payload:
100 Kg.
Reach:
2655 mm.
Axes:
5
Controlled Axes
5
Product Information
MaxLoad Capacity At Wrist [kg]
100
R-2000iB_100H Compact Palletizer
R-2000iB_100H product information
Repeatability[mm]
0.20
Mechanical Weight [kg]
1150
Applications
Reach [mm]
2655
Palletizing
Motion Range
[°]
J1
360
J2
136
J3
362
J4
250
J5
720
Videos
J6
-
R-2000iB Error Proofing Welds from Welded Parts
M-420iA R-2000iB Langen Vento Coin Packing RAW
R-2000iB and M-410iB Layer Forming and Palletizing Boxes - Premier Tech
Maximum Speed [°/s]
J1
130
J2
130
J3
130
J4
170
J5
360
J6
-
Mounting Method
Floor