--%>
M-900iA/150P
Payload:
150 Kg.
Reach:
3507 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
150
M-900iA_150P product information
Repeatability[mm]
0.30
Mechanical Weight [kg]
1860
Applications
Reach [mm]
3507
Machining/Loading
Part Transfer
Motion Range
[°]
J1
360
J2
180
J3
180
J4
720
J5
250
Videos
J6
720
Maximum Speed [°/s]
J1
110
J2
95
J3
95
J4
120
J5
120
J6
200
Mounting Method
Rack