--%>
M-900iA/200P
Payload:
200 Kg.
Reach:
3507 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
200
M-900iA_200P product information
Repeatability[mm]
0.30
Mechanical Weight [kg]
2670
Applications
Reach [mm]
3507
Assembly
Machining/Loading
Material Removal
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
360
J2
180
J3
180
J4
720
J5
230
Videos
J6
720
Automated Press System: Robotic Destacking and Part Transfer - Esys Automation
Maximum Speed [°/s]
J1
110
J2
95
J3
95
J4
95
J5
95
J6
165
Mounting Method
Rack