--%>
M-710iC/50T
Payload:
50 Kg.
Reach:
1900 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
50
M-710iC_T Series
M-710iC_50T product information
Repeatability[mm]
0.07
Mechanical Weight [kg]
410
Applications
Reach [mm]
1900
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Painting/Coating
Part Transfer
Motion Range
[°]
J1
46.2 m
J2
261
J3
491
J4
720
J5
250
Videos
J6
720
Maximum Speed [°/s]
J1
300
J2
175
J3
175
J4
250
J5
250
J6
355
Mounting Method
Sideslung, Underslung