--%>
M-710iC/70T
Payload:
70 Kg.
Reach:
1900 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
70
M-710iC_T Series
Repeatability[mm]
0.07
Mechanical Weight [kg]
410
Applications
Reach [mm]
1900
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Painting/Coating
Dispensing
Part Transfer
Motion Range
[°]
J1
46.2 m
J2
261
J3
491
J4
720
J5
250
Videos
J6
720
M-710iC Machine Tool ROBODRILL Toploader
M-710iC Machine Tending and Error Proofing of Parts
Maximum Speed [°/s]
J1
300
J2
120
J3
120
J4
225
J5
225
J6
225
Mounting Method
Sideslung, Underslung