--%>
R-2000iB/200T
Payload:
200 Kg.
Reach:
2207 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
200
R-2000iB_200T
Repeatability[mm]
0.30
Mechanical Weight [kg]
1859
Applications
Reach [mm]
2207
Assembly
Machining/Loading
Material Removal
Dispensing
Spot Welding
Motion Range
[°]
J1
48 m
J2
245
J3
406
J4
720
J5
250
Videos
J6
720
R-2000iB Error Proofing Welds from Welded Parts
Maximum Speed [°/s]
J1
300
J2
70
J3
90
J4
110
J5
110
J6
155
Mounting Method
Sideslung, Underslung