--%>
Paint Mate 200iA
Payload:
5 Kg.
Reach:
704 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
5
Repeatability[mm]
0.02
Mechanical Weight [kg]
35
Applications
Reach [mm]
704
Painting/Coating
Dispensing
Motion Range
[°]
J1
340
J2
200
J3
388
J4
380
J5
240
Videos
J6
720
Paint Mate 200iA Coating Pipe Fittings
Paint Mate 200iA Painting Molded Frames
Paint Mate 200iA and P-50iA Handling and Painting Radio Knobs
Paint Mate 200iA Robotic Parts Washing System – PrimeTest Automation
Maximum Speed [°/s]
J1
350
J2
350
J3
400
J4
450
J5
450
J6
720
Mounting Method
Floor, Angle, Wall, Ceiling