--%>
M-1iA/0.5A
Payload:
0.50 Kg.
Reach:
280 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
0.50
M-1iA_0.5 product information
Repeatability[mm]
0.02
Mechanical Weight [kg]
17
Applications
Reach [mm]
280
Assembly
Picking/Packaging
Kitting
Motion Range
[°]
J1
-
J2
-
J3
-
J4
720
J5
300
Videos
J6
720
M-1iA Deburring Fan Blades
Educational Force Sensor CERT
M-1iA Barcode Sorting of Medical Devices
M-1iA LED Lens Assembly
M-1iA Screwdriving Assembly of Parts
M-1iA High Speed Pill Sorting By Color
Maximum Speed [°/s]
J1
-
J2
-
J3
-
J4
1440
J5
1440
J6
1440
Mounting Method
Floor, Ceiling, Angle