--%>
M-1iA/0.5S
Payload:
0.50 Kg.
Reach:
280 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
0.50
M-1iA_0.5S product information
M-1iA_0.5SL product information
Repeatability[mm]
0.02
Mechanical Weight [kg]
14
Applications
Reach [mm]
280
Assembly
Picking/Packaging
Kitting
Motion Range
[°]
J1
-
J2
-
J3
-
J4
720
J5
-
Videos
J6
-
M-1iA Picking and Placing Fuses By Color
M-1iA Keyboard Assembly
M-1iA Picking Erasers
M-1iA LED Lens Assembly
M-1iA and LR Mate 200iC Solar Panel Assembly
M-1iA Picking and Placing Weld Tips
Maximum Speed [°/s]
J1
-
J2
-
J3
-
J4
3000
J5
-
J6
-
Mounting Method
Floor, Ceiling, Angle