--%>
M-3iA/6A
Payload:
6 Kg.
Reach:
1350 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
6
M-3iA_6A product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
175
Applications
Reach [mm]
1350
Assembly
Picking/Packaging
Kitting
Dispensing
Motion Range
[°]
J1
-
J2
-
J3
-
J4
720
J5
300
Videos
J6
720
M-3iA Flexible Solar Collector Assembly
M-3iA Picking and Packing Cookies
M-3iA Order Tracking and Loading of Food Items
M-3iA/6A Deburring with FS-15iA Force Sensor
M-3iA/6A - intelligent bolt insertion
Maximum Speed [°/s]
J1
-
J2
-
J3
-
J4
2000
J5
2000
J6
2000
Mounting Method
Ceiling