--%>
M-710iC/50H
Payload:
50 Kg.
Reach:
2003 mm.
Axes:
5
Controlled Axes
5
Product Information
MaxLoad Capacity At Wrist [kg]
50
M-710iC_50H product information
Repeatability[mm]
0.15
Mechanical Weight [kg]
540
Applications
Reach [mm]
2003
Picking/Packaging
Material Removal
Palletizing
Deburring
Part Transfer
Motion Range
[°]
J1
360
J2
225
J3
440
J4
234
J5
720
Videos
J6
M-710iC Packing Cased Food Products
Robotic Case Packing System for Motor Oil Quart and Gallon-Size Bottles – TransAutomation Technologies
Robotic Case Palletizing System for Palletizing Cases of Food – StrongPoint Automation
Maximum Speed [°/s]
J1
175
J2
175
J3
175
J4
175
J5
720
J6
Mounting Method
Floor, Upside-down