--%>
M-20iA/20M
Payload:
20 Kg.
Reach:
1813 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
20
M-20iA_20M Product Information
Repeatability[mm]
0.08
Mechanical Weight [kg]
250
Applications
Reach [mm]
1813
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Kitting
Deburring
Part Transfer
Motion Range
[°]
J1
340/370
J2
260
J3
458
J4
400
J5
280
Videos
J6
900
M-20iA/20M 3D Bin Picking Steel Billets
M-2000iA/900L Car Body Transfer for M-20iA/20M Engine Assembly
Maximum Speed [°/s]
J1
195
J2
175
J3
180
J4
405
J5
405
J6
615
Mounting Method
Floor, upside-down, angle mount