--%>
M-2iA/3SL
Payload:
3 Kg.
Reach:
1130 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
3
M-2iA_3SL product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
120
Applications
Reach [mm]
1130
Assembly
Picking/Packaging
Kitting
Motion Range
[°]
J1
J2
J3
J4
720
J5
Videos
J6
M-2iA Picking and Stacking Stamped Parts
M-2iA Picking Mint Containers
M-2iA Picking Breather Caps
LR Mate 200iD/7LC and M-2iA/3SL group and package epi pens
LR Mate and M-2iA solar cell line tracking
Maximum Speed [°/s]
J1
J2
J3
J4
3500
J5
J6
Mounting Method
ceiling