--%>
M-2iA/3S
Payload:
3 Kg.
Reach:
800 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
3
M-2iA_3S product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
120
Applications
Reach [mm]
800
Assembly
Picking/Packaging
Kitting
Motion Range
[°]
J1
J2
J3
J4
720
J5
Videos
J6
Robotic Blister Loading Machine for Blister Packing Cosmetics – Farason Corp.
Maximum Speed [°/s]
J1
J2
J3
J4
3500
J5
J6
Mounting Method
Ceiling