--%>
R-1000iA/80H
Payload:
80 Kg.
Reach:
2230 mm.
Axes:
5
Controlled Axes
5
Product Information
MaxLoad Capacity At Wrist [kg]
80
R-1000iA_80H product information
Repeatability[mm]
0.03
Mechanical Weight [kg]
610
Applications
Reach [mm]
2230
Palletizing
Motion Range
[°]
J1
360
J2
245
J3
215
J4
20
J5
720
Videos
J6
R-1000iA/80H bag palletizing-depalletizing
Multi-line Palletizing System with FANUC M-410iB and R-1000iA/80H Robots - Currie By Brenton
Maximum Speed [°/s]
J1
185
J2
180
J3
180
J4
180
J5
500
J6
Mounting Method
Floor, Invert