--%>
ARC Mate 50iD/7L
Payload:
7 Kg.
Reach:
911 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
7
Repeatability[mm]
0.03
Mechanical Weight [kg]
27
Applications
Reach [mm]
911
Arc Welding
Motion Range
[°]
J1
340/360
J2
245
J3
430
J4
380
J5
250
Videos
J6
720
Maximum Speed [°/s]
J1
6.45
J2
5.41
J3
7.15
J4
9.60
J5
9.51
J6
17.45
Mounting Method
Floor, Upside-Down, (Angle)