Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

FANUC M-2000iA Series Robots - Ultra Heavy Payload Robots up to 2300 kg

The strongest 6 axis robot on the market, the M-2000iA series comes with a handling capacity up to 2.3 t and a reach up to 4.7 m. This makes it the ideal choice for handling and palletizing heavy parts. Its outstanding vertical 6.2 m lifting stroke and horizontal reach makes processing even the largest of workpieces easy. Especially suitable for the automotive or metal industries, these heavy payload robots lift complete cars efficiently and safely.

Request A Quote

M-2000iA/2300

M-2000iA-2300-train-axle

Meet the new, record breaking M-2000iA/2300

Now with a payload of 2.3 t, the world’s strongest robot just got a lot stronger. Find out what the new benchmark in flexible heavy material handling can do for your productivity.

M-2000iA SERIES HIGHLIGHTS

M-2000iA-wrist

Record payload/wrist moments - unparalleled reliability

The M-2000iA's unrivaled wrist capacity means it can handle extremely large parts such as complete automotive chassis and foundry parts. Purpose made heavy-duty components proven through extensive testing guarantee that the FANUC M-2000iA is capable of thousands of hours of continuous heavy operation.

M-2000iA-robots-car-transfer

Reach as far as a crane

Boasting the longest reach on the market, the M-2000iA can do the work of conventional cranes, hoists and shuttles to increase output and eliminate dangerous manual work.

M-2000iA sand mold coating

Water and dustproof wrist and arm

The M-2000iA is ideally suited to harsh operating environments thanks to its IP67 protected water and dustproof wrist and shoulder-mounted motors.

J3-motors
M-2000iA-robots-car-transfer

Smart, safe heavy-duty construction

By cleverly situating the M-2000iA's wrist motion motors on the robot's J3 shoulder, the risk of damage through heat or harsh operating environments is reduced to zero. Good air cooling at the wrist motors enables high loads and high duty cycles. Moreover, despite this model's size, accessing narrow spaces is not a problem thanks to the slim design of its arm. Sealed wrist units make the M-2000iA industrial robot a safe choice for heavy-duty applications involving dust and water.