Interested in a FANUC Robot Controller?

Contact us to receive more information on any robot controller. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

Other FANUC Robot Controllers - FANUC R-30iB A-Cabinet and FANUC R-30iB B-Cabinet Controllers

The FANUC R-30iB Controller uses high-performance hardware and the latest advances in network communications, integrated iRVision, and motion control functions. The R-30iB Controller features FANUC’s exclusive new and easy-to-use touch screen iPendant with 4D graphics. The iPendant displays process information and the actual process path directly on the iPendant screen, enabling easier setup and troubleshooting.

Download Brochure    Request More Information

Based on the latest FANUC Series 30iB CNC Controller, the R-30iB Robot Controller is compact, providing customers a significant space savings. The R-30iB Controller is also energy efficient, requiring less power consumption than previous models, and available with an optional power regeneration feature.

FANUC R30iB Plus Controller R-30iB_A-Cab_white FANUC R-30iB B-Cabinet FANUC R-30iB Mate Open Air Controller FANUC R-30iB Mate Cabinet FANUC R-30iA Paint Mate Controller