--%>
SR-3iA
Payload:
3 Kg.
Reach:
400 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
3
SR-3iA Product Information
Repeatability[mm]
0.01
Mechanical Weight [kg]
19
Applications
Reach [mm]
400
Assembly
Picking/Packaging
Kitting
Dispensing
Motion Range
[°]
J1
+/-142
J2
+/-145
J3
200mm
J4
+/-360
J5
Videos
J6
Introducing the FANUC SR Series SCARA Robots
SR-3iA battery pack assembly
SR-3iA circuit board assembly
Maximum Speed [°/s]
J1
720
J2
780
J3
1800mm/sec
J4
3000
J5
J6
Mounting Method
floor