--%>
M-2000iA/900L
Payload:
900 Kg.
Reach:
4683 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
900
M-2000iA_900L product information
Repeatability[mm]
0.50
Mechanical Weight [kg]
9600
Applications
Reach [mm]
4683
Assembly
Machining/Loading
Material Removal
Part Transfer
Motion Range
[°]
J1
330 (360 option)
J2
160
J3
165
J4
720
J5
240
Videos
J6
720
M-2000iA/900L Large Part Handling and Transfer
M-2000iA and ARC Mate 100iC Intelligent Welding Demonstration
M-2000iA Car Body Transfer and M-20iA Seam Sealer Application
M-2000iA/900L Car Body Transfer for M-20iA/20M Engine Assembly
Amazon Unveils its Eighth Generation Fulfillment Center
M-2000iA/900L Automotive Seat Transfer from Semi-Truck Demonstration
Maximum Speed [°/s]
J1
45
J2
30
J3
30
J4
50
J5
50
J6
70
Mounting Method
Floor