--%>
P-50iB
Payload:
15 Kg.
Reach:
1800 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
15
P-50iB Product Information
Repeatability[mm]
0.20
Mechanical Weight [kg]
364
Applications
Reach [mm]
1800
Painting/Coating
Motion Range
[°]
J1
320
J2
240
J3
404
J4
1080
J5
1080
Videos
J6
1080
P-50iB Coating Various Plastic Parts
Robotic Axle Painting with FANUC P-50iB Paint Robots - Compass Automation
Maximum Speed [°/s]
J1
140
J2
140
J3
160
J4
375
J5
430
J6
545
Mounting Method
floor, wall, angle, ceiling