--%>
M-710iC/45M
Payload:
45 Kg.
Reach:
2606 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
45
M-710iC_45M product information
Repeatability[mm]
0.06
Mechanical Weight [kg]
570
Applications
Reach [mm]
2606
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Part Transfer
Motion Range
[°]
J1
360
J2
225
J3
440
J4
800
J5
250
Videos
J6
800
M-710iC/45M Palletizing Boxes with 3D Area Sensor and 2D iRVision
Pick/Pal Robotic Case Packing and Palletizing System - Schneider Packaging
Maximum Speed [°/s]
J1
180
J2
180
J3
180
J4
250
J5
250
J6
360
Mounting Method
Floor, upside-down, angle