--%>
M-20iA/20T
Payload:
20 Kg.
Reach:
1662 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
20
M-20iA_20T
Repeatability[mm]
0.04
Mechanical Weight [kg]
185
Applications
Reach [mm]
1662
Assembly
Machining/Loading
Material Removal
Dispensing
Part Transfer
Motion Range
[°]
J1
10.8 m
J2
260
J3
403
J4
400
J5
380
Videos
J6
900
Maximum Speed [°/s]
J1
330
J2
175
J3
180
J4
360
J5
360
J6
550
Mounting Method
Sideslung, Underslung