--%>
Paint Mate 200iA/5L
Payload:
5 Kg.
Reach:
892 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
5
Repeatability[mm]
0.03
Mechanical Weight [kg]
37
Applications
Reach [mm]
892
Painting/Coating
Dispensing
Motion Range
[°]
J1
340
J2
230
J3
373
J4
380
J5
240
Videos
J6
720
Maximum Speed [°/s]
J1
270
J2
270
J3
270
J4
450
J5
450
J6
720
Mounting Method
Floor, Angle, Wall, Ceiling