--%>
P-250iB
Payload:
15 Kg.
Reach:
2800 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
15
P-250iB_Product Information
Repeatability[mm]
0.20
Mechanical Weight [kg]
530
Applications
Reach [mm]
2800
Painting/Coating
Dispensing
Motion Range
[°]
J1
320
J2
280
J3
330
J4
1080
J5
1080
Videos
J6
1080
Maximum Speed [°/s]
J1
160
J2
160
J3
160
J4
375
J5
430
J6
545
Mounting Method
Floor, Ceiling, Wall, Shelf