Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

M-410iB/140H

  • 140 kg
  • 2850 mm
  •  5

5-axis power palletizer

Designed specifically for the job by the company that built the world's first dedicated palletizing robot, the M-410 series increases throughput on palletizing and handling applications. Extremely fast, versatile and offering the best repeatability in the range, this 5-axis robot will cope with any number of varied palletizing applications.

R-1000iA/80H

Highlights

The fastest palletizing robot in its class

Increase productivity by up to 1,900 palletizing cycles per hour.

No snagging, more reliability

Top mounting maximizes the work envelope while minimizing both ceiling height and floor space requirements.

 

Unique palletizing with vision system

Visual line tracking with FANUC's unique plug and play iRVision for easy locating and reliable picking of boxes.

Best repeatability

At ± 0.2 mm, this model boasts the best repeatability in the range.

Request A Quote

 

Specifications



Download Specs

  • 5
  • 140 kg
  • ± 0.2 mm
  • Floor
  • 2850 mm