--%>
M-710iC/70
Payload:
70 Kg.
Reach:
2050 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
70
Repeatability[mm]
0.04
Mechanical Weight [kg]
560
Applications
Reach [mm]
2050
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
370
J2
225
J3
440
J4
720
J5
250
Videos
J6
720
M-710iB Palletizing Cases - ESS Technology, Inc.
M-710iC Bar Code Reading and Mixed Box Palletizing
M-710iC Stair Rail Milling - KMT Robotic Solutions
M-710iC Machine Tool ROBODRILL Toploader
M-710iC Palletizing and Shrink Wrapping Boxes and Bags - TopTier
M-710iC De-burring, Filing, De-scaling, Drilling, Sanding and Smoothing of Aluminum Castings - TEC Automation
Maximum Speed [°/s]
J1
160
J2
120
J3
120
J4
225
J5
225
J6
225
Mounting Method
Floor, Angle, Wall, Ceiling