--%>
R-2000iB/210FS
Payload:
210 Kg.
Reach:
2610 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
210
Repeatability[mm]
0.30
Mechanical Weight [kg]
1250
Applications
Reach [mm]
2610
Assembly
Machining/Loading
Material Removal
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
360
J2
136
J3
233.9
J4
420
J5
250
Videos
J6
420
Maximum Speed [°/s]
J1
110
J2
90
J3
95
J4
130
J5
130
J6
200
Mounting Method
Floor