--%>
R-1000iA/130F
Payload:
130 Kg.
Reach:
2230 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
130
R-1000iA_130F product information
Repeatability[mm]
0.03
Mechanical Weight [kg]
675
Applications
Reach [mm]
2230
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Spot Welding
Palletizing
Deburring
Part Transfer
Motion Range
[°]
J1
360
J2
245
J3
360
J4
720
J5
250
Videos
J6
720
Maximum Speed [°/s]
J1
130
J2
110
J3
120
J4
170
J5
170
J6
250
Mounting Method
Floor, Upside-down