Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  3. Case Studies
  4. ›
  5. Smart Automation, Safer Workspaces: How One Manufacturer Doubled Production

Smart Automation, Safer Workspaces: How One Manufacturer Doubled Production

Safety and efficiency came first. Facing challenges, a manufacturer partnered with Automation Solutions Inc. to double output and improve safety.

Solution By
Livingston & Haven, LLC
Livingston & Haven, LLC
Published
May 9, 2025
Last Updated October 22, 2026
Share Facebook X LinkedIn Email Copied link
Livingston & Haven, LLC Video courtesy of Livingston & Haven, LLC
A yellow FANUC SCARA robot and a larger yellow articulated robot arm working in a yellow-fenced manufacturing cell, handling metal plates with circular openings while workers in hard hats operate nearby.
QR code to view the full case study

Scan to watch the video

https://www.fanucamerica.com/case-studies/smart-automation-safer-workspaces-how-one-manufacturer-doubled-production

Challenges

01

Heavy, cumbersome product created ergonomic challenges

02

Semi-hazardous materials created safety concerns

03

Difficulty finding and retaining reliable labor

Results

Young generation 1

Employees gain valuable skills as automation operators

Proven technology 2

Removes semi-hazardous product from operator’s hands

Optimization 2

Production more than doubled with only one press running

A yellow FANUC SCARA robot and a larger yellow articulated robot arm working in a yellow-fenced manufacturing cell, handling metal plates with circular openings while workers in hard hats operate nearby.

Story

For one industrial manufacturer, manual handling of lead material was more than just a cumbersome process—it was a safety concern. Operators faced prolonged exposure to a hazardous product, and inefficiencies in cycle time limited productivity. Determined to make a change, the heavy-duty parts maker partnered with Automation Solutions Inc. to engineer a custom solution that would not only increase output but also remove workers from direct contact with lead.

Automation Solutions Inc. approached the challenge with problem-solving expertise, crafting a system designed to streamline the workflow while prioritizing safety. The new automation process begins with operators working outside of the cell, loading lead plates and stacks into staging areas. FANUC’s high-speed, high-precision SCARA robot swiftly transfers lead plates to a turntable, indexing them for accessibility. From there, a FANUC M-710 Series press tending robot steps in—picking multiple lead stacks, lubricating the die to prevent sticking, and precisely placing new stacks for pressing.

With each cycle, completed stacks are automatically offloaded to an outfeed conveyor, dramatically reducing manual handling. The transformation has been profound. Where the customer once relied on labor-intensive processes to produce 1,200 units per day, the new automated system—with just one press running—has more than doubled output to 3,000 units daily.

But Automation Solutions Inc. system goes beyond production gains—it’s about rethinking operational constraints. Using 3D visualization technology ensures every solution is meticulously engineered before implementation, allowing customers to optimize floor space and fine-tune workflows before a single part is installed.

While the customer anticipated a month-long ramp-up to production, the system was fully operational within two weeks, achieving impressive productivity gains and creating a healthier workplace for employees.

Nick miller quote
"

We solve problems. We overcome hurdles. And we help the customer maximize their ROI, increase safety and increase production.

Nick Miller Business Development – Automation Solutions Inc.

FANUC Products Used

SR-6iA/H
SCARA

SR-6iA/H

The FANUC SR‑6iA/H SCARA Robot makes a great choice for assembly, pick and place, inspection and packaging applications requiring a payload capacity up to 6 kg.

Max Payload:
6 kg
Reach:
650 mm
View SR-6iA/H
M-710iC/70
Articulated Robots

M-710iC/70

The FANUC M‑710iC/70 is a compact 6 axis robot suitable for various applications and combines a 70 kg payload with extremely high axis speeds.

Max Payload:
70 kg
Reach:
2050 mm
View M-710iC/70
Livingston & Haven, LLC
FANUC Authorized System Integrator

Livingston & Haven, LLC

At Automation Solutions, our staff of mechanical and electrical engineers thrive on creating custom solutions for your specific needs. We will explore and research your manufacturing process to build a specifically tailored automation solution for your process. Adding automation to your production line will not only increase the efficiency of your business, it will also save you money in the long run.

With offices in Birmingham and Huntsville, Ala., we service the Southeast U.S. and beyond, providing a full range of products and services in support of your automation, integration and motion-control applications—from custom robotics to automation control services.

Visit Website http://www.automationsolinc.com