Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  3. Case Studies
  4. ›
  5. Boosting Stone Fabrication Efficiency with FANUC-driven BBM Routers

Boosting Stone Fabrication Efficiency with FANUC-driven BBM Routers

Southern Stone Surfaces boosted output by replacing four old CNC routers with three Paladin cutters, improving precision and increasing throughput.

Solution By
Bbm logo
Better Built Machines
Published
November 14, 2025
Last Updated November 6, 2026
Share Facebook X LinkedIn Email Copied link
Better Built Machines Video courtesy of Better Built Machines
A white Paladin CNC machine head with a cutting tool positioned over stone countertop slabs, with blue cables and cutout sink openings visible on the work surface.
QR code to view the full case study

Scan to watch the video

https://www.fanucamerica.com/case-studies/boosting-stone-fabrication-efficiency-with-fanuc-driven-bbm-routers

Challenges

01

Legacy CNC stone router machines

02

Needed increased production

03

Limited labor resources

04

Could not increase footprint

Results

Trending up 4

Increased production by 33%

Proven technology 8

Optimized efficiency decreased costs by 15%

Young generation 4

Reduced operator training time and reduced footprint

Quality improvement 2

Improved cut accuracy and quality

A white Paladin CNC machine head with a cutting tool positioned over stone countertop slabs, with blue cables and cutout sink openings visible on the work surface.

Story

Southern Stone Surfaces prides itself on delivering top-quality countertops for its customers in and around Nashville, TN. When looking to replace four older CNC stone routers, the company reached out to Better Built Machines (BBM) to inquire about the Paladin slab cutting machines.

Driven by FANUC servo motors and the CNC Series 0i-MF Plus, BBM’s Paladin machines deliver seamless multi-axis precision and unmatched reliability, making them ideal for high-efficiency automated stone cutting. Southern Stone found just three of the Paladins outproduced the four machines they previously had, thereby reducing the operational footprint while increasing throughput. The intuitive front-end software, integrated into the FANUC controls via the FANUC iPC, significantly reduced operator training time and improved job consistency. Maintenance time was minimized due to improved machine reliability, and toolpath optimization led to faster cycle times and less material waste.

The BBM machines enable Southern Stone to achieve exact dimensions and meticulously detailed cuts, ensuring each countertop fits flawlessly at installation. Due to the increase in production rate and efficiency from their updated automated stone cutting solutions, Southern Stone now has more capacity to take on additional work and new customers.

Jonathan DeJong
"

As our client base has become a lot more custom, we have had to increase our precision tolerances and this machine has done a great job at that. The motors on these machines are a lot stronger and able to cut through (the material) better.

Jonathon DeJong Operations Manager – Southern Stone Surfaces

FANUC Products Used

FANUC CNC Controls 0i MF Plus
CNC

0i-MF Plus

FANUC 0i-MF Plus CNC delivers efficient, high-quality milling with reduced cycle times, smooth surface finishes, customizable functions, and flexible HMI.

View 0i-MF Plus
Bbm logo
FANUC Authorized System Integrator

Better Built Machines

Better Built Machines’ mission is to improve the CNC machine experience through quality customer service and innovative design, setting new standards for ease-of-use, durability and performance in automated stone fabrication.

Visit Website https://betterbuiltmachines.com/
Southern stone surfaces logo
End User

Southern Stone Surfaces

At Southern Stone Surfaces, we are proud to offer a vast and dynamic selection of countertop options. Our streamlined process guarantees quick turnaround times, backed by the extensive capacity of our large-scale facilities.

Visit Website