CRX-30iA Collaborative Mobile Dispense Cart

A Product of the Innovation Lab: FANUC’s CRX-Driven Dispense Innovation

In today’s demanding industrial landscape, manufacturers are seeking smarter solutions that boost quality, enhance worker ergonomics and increase profitability. FANUC’s new Mobile Dispense Cart rises to that challenge—delivering precision, flexibility, and simplicity in an automated dispensing system built for modern production needs.

The solution pairs FANUC’s Integral Servo Dispenser software with Graco’s state-of-the-art continuous flow dispensing equipment to create a mobile platform designed for agility and performance. And depending on customer needs, it can be powered by either a FANUC industrial robot or purchased as a standardized cobot system.

Request a Quote

Mobile Dispense Cart Videos

 

CRX with Close Coupled FANUC Integrated Dispense

 

Superior Process Control with FANUC Integrated Dispense

 

Continuous Flow Metering Pump Quick Swap Design

Mobile Dispense Cart Specifications

Continuous flow Up to 10 cc/sec
Viscosity range 50,000 to 1,500,000 cps/td
Max Temperature Fully heated up to 165°F (70°C)
Controls Directly controlled through FANUC’s motion system—no third-party controllers needed
Customer Testimonial

"We recently implemented the new FANUC Integrated Dispense System paired with the Graco Evolv meter and used the opportunity to reevaluate our dispense standards. The improvement has been substantial — accuracy is noticeably higher compared to our legacy setup. Programming is now streamlined and handled entirely by our robot technicians.

The training we received demonstrated how simple routine long‑term maintenance will be, which will help minimize downtime. Since installation, the system has run continuously without issues. Based on this performance, we plan to expand our use of this technology in future applications."

Ervin F., Weld Maintenance Manager, Flex-N-Gate

Game-Changing Features and Benefits

FANUC Mobile Dispense Cart
  • Consistent Control: The servo-driven system adjusts flow rate for adhesives and sealants dynamically as the robot changes speed, ensuring the right bead size every time—without the need for complex programming.
  • More Uptime, Less Waste: A direct connection between the Graco metering pump and the dispense valve minimizes the effects of viscosity variation and virtually eliminates the need for purging, reducing waste and boosting productivity.
  • Maintenance Made Easy: The dispense system is designed for rapid maintenance without needing to flush adhesive lines, cutting downtime and disposal costs.
  • Vision-Guided Accuracy: With FANUC iRVision 3DV, the cobot identifies part locations, adjusts for speed through curves, and can even verify bead presence—bringing a new level of intelligence to dispensing operations.