FANUC's new ROBONANO is an ultra-precise machine tool offering the ultimate in finish quality for optical surfaces.
			
				
ROCHESTER HILLS, MI – (Jan 27, 2020) FANUC America, the
    leading supplier of robotics, CNCs, ROBOMACHINEs and Industrial IoT
    solutions will introduce the new ROBONANO α-NTiA at SPIE
    Photonics West 2020, Feb. 4-6, in San Francisco, Booth #5684. 
Designed to help manufacturers improve productivity, the ROBONANO is an
    ultra-precise machine tool offering the ultimate in finish quality for
    optical surfaces.  Available in two models, including the new ROBONANO
    α-NTiA for turning applications, and the ROBONANO
    α-NMiA for 5-axis milling and scribing/engraving, the
    ROBONANO meets the requirements of the most demanding applications in the
    automotive, biomedical, and watchmaking industries.   
At SPIE, the ROBONANO α-NTiA will demonstrate turning of a
    lens core with optical quality and a perfectly flat surface.  The
    demonstration will highlight the machine’s ability to provide
    high-accuracy machining without imperfections. 
Easy to setup and use, both ROBONANO models offer a 0.1 nm programming
    command resolution, and unsurpassed positioning stability to provide
    nanometer-level surface finishes and extremely accurate freeform
    surfaces.   
The ROBONANO meets FANUC’s world-renowned standards for quality and
    reliability, and sets the bar for speed, accuracy, and robust
    construction.  Additional state-of-the-art technologies include the
    latest FANUC CNC and servo motors, and an HMI screen for operating
    peripheral devices.
FANUC ROBONANO Features and Benefits
-Highest quality and shortest machining times for all industries requiring
    ultra-high precision and surface quality.
-Available in two models for milling, scribing and turning applications.
-Offers manufacturers an easy-to-use and high-performance machining solution
    for mass production.
-FANUC’s unmatched reliability and lifetime product support
-Applies the latest FANUC CNC and servo motor technologies, an oil
    hydrostatic bearing, linear motors, and an active damping system to maximize
    performance
-Smart M-Setup operating panel is based on the easy-to-use iHMI
-Variety of intelligent software functions for application specific
    optimization, providing unmatched ultra-precision machining with high-speed
    repeatability
-Compact design for overall energy conservation and efficiency
Learn more about FANUC’s ROBONANO at https://www.fanucamerica.com/products/robodrill
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan, and
    provides industry-leading robotics, CNC systems, and factory
    automation.  FANUC’s innovative technologies and proven expertise
    help manufacturers in the Americas maximize productivity, reliability and
    profitability. 
FANUC embraces a culture of “Service First” which means that customer
    service is our highest priority. We are committed to supplying our
    customers with parts and support for the life of their FANUC
    products.
FANUC America is headquartered at 3900 W. Hamlin Road, Rochester Hills, MI
    48309, and has facilities in: Auburn Hills, MI; Atlanta; Boston;
    Charlotte; Chicago; Cincinnati; Cleveland; Houston; Huntington Beach, CA;
    Los Angeles; Minneapolis; Montreal; Pine Brook, NJ; Pontiac, MI; Birmingham,
    AL; San Francisco; Seattle; Toronto; Buenos Aires, Argentina; Sao Paulo, and
    Manaus, Brazil; and Aguascalientes, Monterrey, and Queretaro, Mexico. 
    For more information, please call: 888-FANUC-US (888-326-8287) or visit our
    website: www.fanucamerica.com .  Also, connect with
    us on YouTube, Twitter, Facebook,
 LinkedIn and Instagram. 
FANUC America Corporation PR contact:
Cathy Powell
Public Relations and Communications Manager
FANUC America Corporation
T: 248-377-7570
E: [email protected]
###