--%>
M-3iA/12H
Payload:
12 Kg.
Reach:
1350 mm.
Axes:
3
Controlled Axes
3
Product Information
MaxLoad Capacity At Wrist [kg]
12
M-3iA_12H product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
155
Applications
Reach [mm]
1350
Picking/Packaging
Motion Range
[°]
J1
J2
J3
J4
J5
Videos
J6
Maximum Speed [°/s]
J1
J2
J3
J4
J5
J6
Mounting Method
Ceiling