α D14LiB5 ADV Plus Y500
Compact high-speed machining with extended Y travel, automation-ready options, and FANUC reliability.
- Table Size:
- 850 x 500 mm
- Tools:
- 14
Compact high-speed machining with extended Y travel, automation-ready options, and FANUC reliability.
Compact performance with expanded clamping options, ideal for larger automotive and aerospace parts.
High‑speed, high‑precision 3‑axis machining with rapid tool changes.
High‑speed, high‑precision 3‑axis machining with fast tool changes in a compact, automation‑ready design.
Ultrafast 0.7‑second tool changes, expanded work area, and high‑precision performance to boost productivity.
High-speed, high-precision machining in a compact footprint with rapid 0.9‑second tool changes.
Featuring long X‑axis travel, built for oversized parts and flexible, high-precision machining.
High‑speed 5‑axis machining with extended travel, fast tool changes, and precise performance for complex parts.
Versatile ROBODRILL with extended X‑axis travel and clamping flexibility, ideal for larger parts and precision machining.
Standard-stroke ROBODRILL delivering high-precision, flexible milling and drilling with adaptable options for high-productivity machining.
Compact speed and precision with 0.7‑sec tool changes, 21‑tool magazine, expanded work area, and 31i‑B5 Plus control.
High‑speed 5‑axis milling with 24k rpm spindle, fast tool changes, and precision performance for complex parts.
ROBODRILL with 500 mm Y‑axis and 28-tool capacity, enabling large-part machining, fast tool changes, and high productivity in a compact footprint.
Large ROBODRILL offering expanded clamping flexibility, delivering the benefits of smaller models for machining large automotive and aerospace components.
Standard‑stroke ROBODRILL delivering high‑capacity, high‑precision milling and drilling with adaptable performance and a 400 kg table load.
Compact high‑speed VMC with 0.9‑sec tool‑to‑tool changes, 21‑tool magazine, and easy robot integration for reliable productivity.
Showing 1 – 16 of 16 products
An overview of FANUC ROBODRILL α‑DiB Plus vertical machining centers, highlighting expanded sizes, tooling capacity, and advanced machining capabilities.
FANUC’s ROBODRILL α-DiB Plus vertical machining center lineup is designed to meet every need. The completely redesigned models come in small, medium and large sizes and all are available in either standard or advanced versions. Now, with the new α-D28LiB5ADV Plus Y500, the product line offers more capabilities and more versatility than ever before, including a larger table area and more tools – all in the same small footprint.
The latest addition to FANUC’s ROBODRILL a-DiB Plus vertical machining center--the D28LiB5ADV Plus Y500-- offers more capabilities and more versatility than any other ROBODRILL model. With its ultra-fast tool changer, extended Y-axis stroke, increased table size and 28 tool storage capacity, the Y500 is designed to perform a wider range of tasks and boost productivity for any shop.
FANUC’s ROBODRILL α-DiB Plus vertical machining centers put precision, reliability, and efficiency above all else. And now with the new α-D28LiB5ADV Plus Y500, this machine tool promises to take your productivity to the next level with its advanced capabilities and 28-tool storage capacity.
The FANUC ROBODRILL Plus combines ultimate flexibility along with the accuracy and robust construction to provide the highest reliability in vertical machining. In addition, the ROBODRILL PLUS offers the speed, precision, and ease of use to help you maximize productivity. Plus…if you’re looking to automate, it’s never been easier to quickly integrate a FANUC robot.
The new ROBODRILL Plus offers a wide range of advantages in terms of speed, performance, ease of use and automation. In the vertical machining center arena, it’s truly a game changer for companies looking to maximize productivity and stay competitive.
Find the version that works best for your production needs.
The standard version ROBODRILL α-DiB Plus is a fast, high-quality machining center. With a number of different spindle options to choose from, it’s perfect for standard applications. Excellent repeatability makes this model ideally suited to applications such as high-speed drilling, boring and tapping in the tooling and medical industries.
Standard models include:
Advanced ROBODRILL α-DiB Plus ADV models are designed for cutting edge high-speed machining and set the performance benchmark in their class. Providing the ultimate in precision and repeatability, they are perfect for long, fully automated production runs and represent a versatile alternative to larger machines.
In addition to standard features, advanced models include:
Using intelligent cutting strategies, the ROBODRILL Plus achieves the same results as more powerful machines in less time, regardless of whether your application involves high-speed machining, mold making or 5-axis machining.
More manufacturing operations are taking advantage of adding robotics to execute repetitive tasks previously performed by manual operators. Advanced automation offers a competitive edge and greater profit margins to shops of all sizes. Now, FANUC CNCs have the ability to control connected FANUC robots providing machine tending or other assistance through FANUC’s Robot and CNC Integration.
Integrating FANUC robots into JTEKT’s production lines increased their productivity and efficiency while reducing waste and labor needs for optimal performance.
Spreading your machining across several ROBODRILLs instead of relying on a dedicated transfer machine allows you to benefit from cheaper production and higher flexibility in the face of changing production numbers. Inherently adaptable, FANUC ROBODRILL also represents a great addition to your production facilities since you can use it to absorb extra demand, thereby freeing up your larger vertical machining centers for bigger jobs.
ROBODRILL’s compact design and easy accessibility from all sides make it ideally suited for trouble free machine tending. Adding machine tending robots is easy thanks to our Quick and Simple Startup Packages. All FANUC products speak the same language and share common servo and control platform – something that makes learning and operation extremely easy.
Thanks to a direct robot interface – for 24hr unmanned production, lower costs, easy CNC operation and communication via multiple interfaces, including PROFIBUS and FL-net. Fast Ethernet, FL-Net, PROFIBUS, Devicenet, I/O Link and other high-speed network interfaces offer flexible connectivity options.
FANUC’s new flexible solutions for light component manufacturing is the perfect system for all of your repetitive manufacturing needs. It is able to make nearly any part with high-speed and accuracy!
FANUC America partners with Methods Machine Tools, the industry leader in machine tool distribution, for ROBODRILL sales and integration. Methods Machine Tools pairs FANUC ROBODRILL with strategic engineering and automation to deliver solutions for precision manufacturers. Choose FANUC ROBODRILL for your next machining project to leverage our powerful partnership with Methods Machine Tools.
With FANUC’s world-renowned reliability, the next generation ROBODRILL Plus features easy preventative maintenance procedures to keep downtime to an absolute minimum for an unbeatable return on investment.