ROBODRILL

α D21LiB5 ADV Plus Y500

Axis Travel (X/Y/Z)
700/500/400 mm
Max Spindle Speed
24000 High Speed min⁻¹
Tool Capacity
21
Tool Change Time
0.7 s

The FANUC ROBODRILL α‑D21LiB5 ADV Plus Y500 delivers extended Y‑axis travel for greater workpiece flexibility in CNC milling and 5‑axis machining. Built for precision and productivity, it combines high-speed spindle performance with excellent positioning accuracy for complex, high-quality parts.

With fast rapid traverse rates and 0.7-second tool changes, this model maximizes throughput while maintaining tight tolerances. Its robust table capacity and versatile spindle options make it ideal for demanding applications requiring both speed and precision.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Axis Travel (X/Y/Z)
700/500/400 mm
Table Size X
850 mm
Table Size Y
500 mm
Max Table Load
400 kg
Machine Mass
2450 kg
Max Tool Length
250 mm
Max Tool Diameter
80 mm
Max Tool Mass
4 kg
Total Mass
46 kg
Number of Tools
21
Max Programmable Cutting Feed
30000 mm/min
Tool Change Time
0.7 s
Air Pressure
72 psi / 0.5 MPa
Distance Spindle Nose to Table
80-480 mm
Spindle Speed
24000 High Speed min⁻¹
Spindle Holder
BBT30
X-Axis Rapid Traverse
54 m/min
Y-Axis Rapid Traverse
54 m/min
Z-Axis Rapid Traverse
60 m/min
Axis Positioning Accuracy
< 0.006. mm
Axis Positioning Repeatability
<0.004. mm
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Compatible Controllers

FANUC Series 31i MODELB5 Plus ROBODRILL
Controllers

ROBODRILL 31iMB5 Plus

The FANUC ROBODRILL 31i‑B5 Plus control delivers faster cycles, higher uptime, and automation‑ready performance backed by proven FANUC reliability.

View ROBODRILL 31iMB5 Plus
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

5 axis machining3

5-Axis

FANUC 5 axis CNC machining solutions are the most reliable 5th axis CNCs in the industry, including solutions for 5 axis CNC mill, 5 axis CNC machine & more.