Arc Welding Robots & Cobots

FANUC arc welding robots offer accuracy and repeatability for all arc welding applications.
Am100id welding

Arc Welding Robot Systems

The FANUC ARC Mate robot series allows users to maximize productivity, optimize quality, minimize manufacturing costs, and improve the safety of your workplace. Plus, with a lack of skilled welders available in the industry, now is the perfect time to automate your arc welding processes.

Our well-known ARC Mate Series of industrial arc welding robots includes welding robots that range from 7 kg - 25 kg in payload, and 911 mm - 3123 mm in reach. They are suitable for a wide range of industrial arc welding applications such as MIG and TIG welding or plasma and laser cutting. Different models are available to meet a variety of demands, and all come with a variety of tools to increase their versatility and help make your arc welding processes safer and more efficient.

FANUC robots can effortlessly integrate with almost all weld packages, allowing quick torch, wire feeder and dress pack installations as well as an easy-to-use welding power source interface thanks to in-built libraries. Users can simply select and weld.

Selecting the Proper FANUC Arc Welding Cobot or Robot Model for Your Operation

With the largest range of robot models and an easy-to-use programming interface, FANUC's arc welding robots paired with our knowledge and expertise gives manufacturers of all sizes the ability to automate even the most difficult welding projects. We have an arc welding robot and cobot for every level of operation, whether you are new to automation or an advanced user.

FANUC Arc Welding Cobots or Robots for Your Operations Starting with Automation

Even for those who have never used a robot, FANUC’s advanced welding collaborative robot technology is easy to use and fast to deploy. Generally speaking, FANUC Collaborative Arc welding robots are an ideal solution for manufacturing operations that have low volume, high mix production. Plus, FANUC has the largest network of Authorized System Integration partners to help manufacturers automate arc welding processes, increasing their productivity and profitability while helping to solve the skilled welder labor challenges.

CRX-10iA for ARC

Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.

CRX-10iA/L for ARC

Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.

FANUC Robot CR-7iA/L collaborative 6-axis robotic arm in lime green, mounted on a dark gray base

CR-7iA/L for ARC

The FANUC CR‑7iA/L is a compact 6‑axis robot with human‑arm size and reach, offering high payload capacity, standard IP67 protection and proven FANUC quality.

CR-15iA for ARC

FANUC CR‑15iA is a 6‑axis collaborative robot with a 15 kg payload, offering extended reach and flexibility for a wide range of material‑handling applications.

CRX-20iA/L for ARC

CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion—ideal for high-payload tasks in compact industrial workspaces.

FANUC Arc Welding Robots for Intermediate Automation Users

Shops that have some experience using automation to advance their welding operations, but maybe aren’t fully automated yet, need arc welding robots that are reliable and accurate to get the job done. FANUC has a wide variety of industrial arc welding robots to help these shops stay competitive in today’s fast-paced economy without having to add already hard-to-find skilled welders. Plus, many of our ASI partners have pre-engineered systems that make deploying arc welding robotic automation fast and easy.

ARC Mate 50iD/7L

Compact 6‑axis arc welding robot with 7 kg payload and extended 911 mm reach, delivering precise, reliable welding in harsh environments.

ARC Mate 100iD

Compact 6-axis arc welding robot that stands out based on its productivity advancements and rapid integration times.

FANUC ArcMate 100iD robotic welding arm in yellow, equipped with a Lincoln Electric AutoDrive wire feeder and MIG welding torch

ARC Mate 100iD/8L

Long-arm arc welding robot ideally suited for working in compact robotic cells where extra reach is required for welding.

ARC Mate 100iD/10L

Long-arm model of the ARC Mate 100iD series featuring outstanding axes speed and ultimate precision with extra reach.

FANUC Arc Welding Robots for Advanced or High-Volume Operations

FANUC has the highest payload and longest reach arc welding robots, popular with some of the largest manufacturers in the world. If you are looking for the most advanced arc welding robots, consider the selection below.

ARC Mate 120iD

A versatile arc‑welding robot that boosts productivity and profitability with low operating costs and easy installation.

ARC Mate 120iD/12L

Long-arm model of the ARC Mate 100iD series featuring outstanding axes speed and ultimate precision with extra reach.

M-710iC/12L for ARC

The FANUC M-710iC/12L is a small to medium payload 6-axis robot model ideal for all applications to handle medium payloads for up to 12 kg.

M-20iB/25 for ARC

The FANUC M-20iB/25 is a compact 6 axis robot that has been designed to achieve faster cycles and increased throughput on a range of applications.

Benefits of FANUC ARC Welding Robots

Seamless Integration of Auxiliary Motors and Positioners

Integrating additional FANUC motors creates an automated arc welding system with more capability while maintaining easy setup and programming. Welding positioners can be programmed to move independently or coordinated with the robot motion to optimize welding speed and quality.

Capable of MIG, TIG, Plasma and Laser Welding

Select the weld process that fits your application with the confidence that the ARC Mate robot can handle MIG (GMAW), TIG (GTAW), Plasma (PAW) or Laser welding. FANUC works with you to create low-spatter welding solutions to give a clean finish on your parts.

Longest Reach in Its Class

The M-710iC/12L is the longest reach hollow arm robot available on the market. This reach makes it possible to weld very large parts and eliminates the need for a rail axis in arc welding applications.

Slim and Strong

FANUC’s arc welding robots have slim wrists well suited for arc welding processes involving hard-to-access spaces. Used extensively in TIER 1 manufacturing for car axle, bracket, seat and exhaust welding, as well as to produce goods such as beams and cranes and base business goods such as tanks, tubes and pipes, etc., FANUC robots also offer both the strength and reliability to handle all arc welding applications, including submerged arc welding, tandem torches and multiple welding processes on the same robot. Additional payload capability allows other peripheral equipment, such as sensors or grippers, for material handling tasks.

Hollow Wrist Advantage

Hollow wrist design routes the welding torch through the robot arm to reduce wear and tear on the expensive welding cables. The through-arm design also protects the cabling and allows offline programming without having to simulate cable placement. Robots combine excellent freedom of movement with extremely high repeatability and offer slim wrists and arms not only capable of accessing narrow spaces, but also strong enough to carry heavy torches and welding utilities.

Arc Welding Robots for Additive

FANUC’s arc welding robot family supports applications like additive manufacturing. All of the arc welding robots in our ARC Mate Series are up to the task of enabling our customers to add flexibility and efficiency to their additive manufacturing processes. Easy offline program generation, along with the ability to easily import 3rd party paths, enables customers to quickly take solid models from the digital world and make them come to life.

Benefits of FANUC ARC Welding Robots

Seamless Integration of Auxiliary Motors and Positioners

Integrating additional FANUC motors creates an automated arc welding system with more capability while maintaining easy setup and programming. Welding positioners can be programmed to move independently or coordinated with the robot motion to optimize welding speed and quality.

Capable of MIG, TIG, Plasma and Laser Welding

Select the weld process that fits your application with the confidence that the ARC Mate robot can handle MIG (GMAW), TIG (GTAW), Plasma (PAW) or Laser welding. FANUC works with you to create low-spatter welding solutions to give a clean finish on your parts.

Longest Reach in Its Class

The M-710iC/12L is the longest reach hollow arm robot available on the market. This reach makes it possible to weld very large parts and eliminates the need for a rail axis in arc welding applications.

Slim and Strong

FANUC arc welding robots have slim wrists for tight spaces, are widely used in manufacturing, support advanced welding methods, and can handle additional tools like sensors or grippers.

Hollow Wrist Advantage

The hollow wrist design routes the torch through the arm, reducing cable wear and protecting wiring while enabling easier offline programming. These robots offer high flexibility, repeatability, and slim yet strong arms capable of reaching tight spaces and carrying heavy welding tools.

Arc Welding Robots for Additive

FANUC ARC Mate robots support additive manufacturing, offering flexible, efficient processes with easy offline programming and simple import of third‑party paths to turn digital models into real parts.

Arc Welding Case Studies

Products

Products Related to Arc Welding

Type:
Industry:
Videos

Videos Related to Arc Welding

Fab-Pak OmniClean System

An overview of Lincoln Electric's robotic grinding system.

Lincoln Electric Company

Video courtesy of Lincoln Electric Company

WeldBot's Aluminum Welding Robot makes aluminum welding easy with FANUC and FRONIUS

This system pairs a FANUC Arc Mate robot with a servo‑controlled track and two‑axis positioner to weld rotating parts using push‑pull wire feeding.

Weldbot

Video courtesy of Weldbot

Acieta FastArc PW Welding Solution

With the FastARC PW system, ports are welded quickly, with high-quality and accurate welds.

Acieta, LLC

Video courtesy of Acieta, LLC

Robot-Assisted Busbar Laser Welding

Laserax battery laser welding machine automates welding of busbars to cells for battery modules and packs.

Logo laserax grey

Video courtesy of Laserax

CRX Live Welding

A live welding demonstration featuring a FANUC CRX‑10iA/L cobot performing collaborative arc welding operations.

Welding Fabricated Metal

A FANUC M‑20iD robot guides a high‑definition plasma system to cut structural steel profiles within an automated CNC fabrication cell.

ARC Mate 100iD - ARC Welding

An ARC Mate 100iD robot performs arc welding as a single‑axis positioner rotates the part for optimal weld access.

WeldBot TIG Welder

A robotic welding system uses a FANUC ARC Mate robot, servo laser tracking, and a positioner to locate, track, and weld seams in a continuous operation.

Weldbot

Video courtesy of Weldbot

Cobot Manual Teaching and Arc Welding

A FANUC CRX‑10iA cobot is manually taught weld paths and performs collaborative arc welding with intuitive hand‑guidance programming.

Articles

Articles Related to Arc Welding