Productivity

Arc Production Monitor

Expand Insight into Weld Performance

Arc Production Monitor extends a FANUC ArcTool system with built-in connectivity to Lincoln Electric Power Wave® welding power supplies and the CheckPoint™ cloud monitoring platform. When enabled, it allows the robot to exchange weld process data with Lincoln’s Production Monitoring™ system, providing real-time visibility, traceability, and process control for each weld cycle.

This option adds teach pendant control and data integration features, including weld profile selection and part serial number assignment. It also supports error handling, allowing the robot to respond when weld parameters exceed defined limits (such as voltage, current, or wire feed speed), helping flag process issues as they occur.

This feature helps the robot controller become a more integral part of the welding process control system  - simplifying setup, improving visibility into weld performance, and enabling data-driven process optimization.

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

FANUC Robot R 50i A Controller Lineup No BG with C Cab
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant