CRX 3i A Vertical Up Welding 3 2

Robot End of Arm Tooling and Automation Accessories

Find end of arm tools, integrated vision, force sensing, motion systems and other accessories that help FANUC robots and automation equipment perform more applications with greater precision, flexibility and productivity.

Browse Accessories

Hardware

A yellow Fanuc industrial robotic arm on a gray base, equipped with an end-effector tool and cable bundle, photographed against a plain white background.

3D Laser Scanner

High-precision 3D laser scanner for fast welding, offering seamless robot integration, automated programming, and optional real-time quality monitoring.

OTTO and FANUC robot collaborating

AMR

FANUC robots and OTTO AMRs combine to connect workflows, enabling seamless automation and efficient material movement across the factory floor.

FANUC ROBODRILL DDR H Si B edited

DDR-HSiB

High-speed, high-precision FANUC DDR-HSiB rotary table with seamless CNC integration, superior indexing accuracy, strong clamping, and easy auto setup.

C1818x1371 115 0 S1260x950 FJPG Q85

DDR-TiB

Add a DDR‑T trunnion to your ROBODRILL for higher rigidity, precision, and full X‑axis travel — includes spindle support; just add a fixture plate.

DD Ri B

DDRiB

Direct-drive axis with no backlash, delivering fast indexing, high rigidity, precision, and great value.

A yellow and black FANUC digital servo adapter unit with a battery compartment, memory card slot, multiple connector ports, a status display, and a model label reading A03B-0827-B822.

Digital Servo Adapter

The FANUC Digital Servo Adapter-Model B connects FANUC servo systems to third-party controls for precise, reliable motion performance.

FANUC Force Sensor FS 15i A

Force Sensor

FANUC Force Sensors give robots a human-like sense of touch with 6‑axis force and torque detection for precise, reliable performance.

Galvano Scanner

Galvano Scanner

High-speed Galvo Scanner delivering precise laser paths, seamless integration, and efficient performance for complex, high-volume CNC laser machining.

Two black FANUC CNC control panels, one vertical with a purple app-style home screen and keypad, and one horizontal displaying CAM software with a 3D toolpath simulation.

Industrial PCs

FANUC industrial PCs deliver powerful performance, flexible integration, and reliability for custom automation in demanding manufacturing environments.

A yellow and black FANUC industrial controller unit with USB ports, Ethernet ports, and connector slots on the front, shown against a plain white background.

iPC

FANUC iPCs deliver high-performance processing, flexible installation, and durable touchscreens built for harsh industrial environments.

FANUC iPC Box

iPC Box

Industrial PC for advanced robot applications, delivering high computing power, Gigabit Ethernet, and seamless FANUC controller integration.

Five black FANUC 3D Vision Sensor units of varying sizes lined up side by side, each with a yellow label and multiple connector ports on the front.

iRVision

iRVision is FANUC’s unique, fully-integrated visual detection system that enables FANUC robots to see — making production faster, smarter and more reliable.

M 1ia x 2 keyboard assy w irvision

iRVision 2D

iRVision 2D Vision locates parts with precise position and orientation (X, Y, Z, R), improving flexibility and eliminating the need for fixtures.

Irvision 3d by 3dl sensor head

iRVision 3D by 3DL Sensor Head

iRVision 3DL uses hybrid laser-structured light vision to deliver reliable 3D detection across challenging surfaces and varying conditions.

Irvision 3d with 3da

iRVision 3D with 3DA Area Sensor

iRVision 3D Area Sensor uses fast structured light projection for wide-area 3D measurement, ideal for accurate depalletizing and bin picking.

Irvision with 3dv sensor

iRVision with 3DV Sensor

iRVision 3D Area Sensor delivers fast, wide-area 3D measurement using structured light for reliable detection across diverse robotic applications.

FANUC Laser Interface Unit 01

Laser Interface Unit

FANUC LIU enables real-time laser control, precise synchronisation, and seamless integration with third-party lasers to boost performance and uptime.

CRX 10i A L AMR Order Fulfillment

Mobile Robots

Mobile robots enable flexible, quick deployment in dynamic production environments, improving efficiency for low-volume, high-mix operations.

Powermotion lineup slim

Multi-Axis Motion Controller

Power Motion i MODEL A combines CNC and PLC for versatile multi-axis control, handling complex motion with precision and efficiency.

A black FANUC PANEL i industrial display with soft keys along the right and bottom edges, showing a Windows 10 start screen on a blue background.

Panel i Replacement Program

Upgrade outdated CNC PCs with FANUC Panel i—faster, secure performance, Windows 10 IoT, SSDs, and flexible touch or non-touch displays.

Fanuc panel ih pro industrial pc 2

Panel iH Pro Industrial PC

FANUC’s PANEL iH Pro is an industrial panel PC designed with the latest technology to provide a powerful platform for custom developments.

Bnkretrofit 1

Retrofit Solutions

Upgrade existing machines with FANUC CNC retrofit solutions, replacing key components to boost performance, reliability, and modern functionality.

FANUC Hardware Positioners 1 axis hollow positioner

Servo Positioners

FANUC servo positioners provide precise, repeatable part positioning for robotic welding and automated manufacturing applications.

T1 1 FWEBP FJPGQ85 4

Slice I/O

FANUC Slice I/O delivers compact, scalable integration for CNCs, robots, and machines, boosting flexibility and efficiency in industrial automation.

Robot Transfer Units (RTU)

FANUC Modular RTU Beauty Shot

Modular RTU

The Modular RTU extends the work envelope for FANUC robots with a compact, high-payload rail system, offering flexible reach and seamless software integration.

Software

Servo Learning Oscillation

Servo Learning Oscillation uses controlled tool oscillation to break chips, improve disposal, reduce downtime, and enable continuous, efficient machining.